eo_logo
 
Product added to cart

Laser USB 520nm 10mW

×
Stock #26-938 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$560.00
Qty 1-9
C$560.00
Qty 10+
C$504.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
10 - 35
Operating Voltage (V):
5
Output Power (mW):
10
Wavelength (nm):
520.00
Wavelength Tolerance (nm):
±5
Power Supply:
USB 5V ±0.5V 1A
Modulation Frequency (kHz):
0.1 - 50
Beam Diameter (mm):
4.5
Beam Divergence (mrad):
Adjustable
Laser Class - CDRH:
IIIB
Color:
Green
Length (mm):
90.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • USB Powered and Controllable via Computer
  • Software Allows for Modulation and Output Power Control
  • Available in Wavelengths From 405nm to 940nm

USB Powered Alignment Laser Diode Modules can be easily connected, configured, and powered by common USB hardware. No external power supply is required, and when disconnected from the computer, these lasers will retain their settings (such as modulation and output power) allowing for flexibility in system design and layout. These lasers can also be plugged into a 5V USB power adapter for simple on/off functionality when more detailed control is unnecessary. USB Powered Alignment Laser Diode Modules’ software provides simple user adjustment of output power and modulation of the laser beam. A variety of laser diode wavelengths are available, ranging from VIS to IR. These laser diodes are ideal for space constrained alignment applications.