eo_logo
 
Product added to cart

Laser ZX20 450nm 20mW, 45°

×
Stock #19-426 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,757.00
Qty 1-9
C$1,757.00
Qty 10+
C$1,582.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Laser Class - IEC:
2M
Note:
Power Supply:#24-361
M12 Cable: #64-836
Style:
Homogeneous Line
Manufacturer:
Z-Laser
Type of Laser:
Diode
Laser Class - CDRH:
II

Physical & Mechanical Properties

Weight (g):
90
Housing Length (mm):
97
Housing Diameter (mm):
20
Bore Sighting (mrad):
<0.8

Optical Properties

Wavelength (nm):
450.00
Color:
Blue
Fan Angle (°):
45.00
Focus Range:
100mm to Collimation

Electrical

Output Power (mW):
20
Power Stability (%):
±3
Pointing Stability (μrad/°C):
<10
Modulation Frequency (kHz):
400

Hardware & Interface Connectivity

Output Type:
Free Space
Connector:
5 pins, M12
Input Voltage (V):
9 - 30 DC

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Homogenous Intensity Distribution Lines with Fan Angles from 20° to 90°
  • IP67 Rated Stainless Steel Housing
  • Violet, Blue, Green, and Red Wavelengths Available

Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules feature even-intensity distribution lines in wavelengths from 405 – 660nm for demanding image processing applications. The IP67 rated. stainless steel housings are shock and vibration proof, enabling these laser diode modules to be used in harsh industrial environments. Manually focusable without any additional tools, Z-Laser ZX20 Focusable Machine Vision Laser Diode Modules are ideal for use in measurement and alignment in machine vision, 3D measurement, positioning, and triangulation applications. Additional features include 400kHz TTL modulation for camera synchronization, analog modulation for output power adjustment, and a serial interface for monitoring temperature, laser usage, and failure codes.

Note: M12 connection cable #64-836 is recommended for ease of system integration.

Red wavelengths (640 and 660nm) are most commonly used in machine vision applications, as the quantum efficiency of most camera sensors are optimized for this wavelength range.  Violet (405nm), blue (450nm), and green (520nm) are most commonly used with semi-transparent surfaces or with highly reflective surfaces such as polished metal and solder joints.  These wavelengths can also be used to create visual contrast on glowing materials such as molten steel.

Accessories

Title CompareStock Number  Price Buy
Tip and Tilt Adjustable Heat Sink #83-768 C$595.00   Request Quote
  • Contact Us
    ×
Tiltable Aluminum Mount #64-834 C$79.80   Request Quote
  • In Stock
    ×
Articulating Mounting Bracket with Heat Sink #63-882 C$544.60   Request Quote
  • In Stock
    ×
Cable with M12 Connector, 2m Length #64-836 C$42.35   Request Quote
  • In Stock
    ×
9V Power Supply for ZX20 Lasers, Interchangable Plugs #24-361 C$109.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together