eo_logo
 
Product added to cart

Leica N Plan 20x Objective

Leica Achromatic N Plan Objectives

Leica Achromatic N Plan Objectives

×
Stock #29-533 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,916.60
Qty 1+
C$1,916.60
Volume Pricing
Request Quote
Get Product Downloads
Compatible Cover Glass Thickness (mm):
N/a
Focal Length FL (mm):
10.00
Length (mm):
48.80
Magnification:
20X
Maximum Diameter (mm):
27
Numerical Aperture NA:
0.40
Mounting Threads:
M25 x 0.75
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Resolving Power (μm):
0.68
Depth of Field (μm):
1.56
Working Distance (mm):
1.15
Style:
Infinity Corrected
Manufacturer:
Leica
Field Number (mm):
22
Parfocal Length (mm):
45.0
Immersion Liquid:
Dry
Exit Pupil Diameter (mm):
4.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent Color Correction and Flatness of Field
  • 5X to 100X Magnifications Available
  • Designed for Transmitted Light and DIC Illumination Techniques
  • M25 x 0.75 Threading
  • Low-Cost Alternative, HI Plan Objectives Available

Leica Achromatic N Plan Objectives are powerful objectives with improved color performance over the visible spectral range and offer excellent field flatness up to a 25mm field of view. These objectives are available in magnifications from 5X, 10X, 20X, 40X, 50X, and 100X. Leica Achromatic N Plan Objectives are designed for varying illumination techniques such as transmitted light and differential interference contrast (DIC). These objectives are ideal for life science and materials research, industrial quality control and failure analysis, and medical and surgical imaging applications.