eo_logo
 
Product added to cart

Light Blue Fluorescent Filter (ICF-050), 12.5mm Diameter

×
Stock #21-166 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$250.60
Qty 1-9
C$250.60
Qty 10+
C$221.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 ±0.25
Glass/Filter Number:
Isuzu ICF-050
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fluorescent Glass
Coating:
Uncoated
Color:
Light Blue
Index of Refraction nd:
1.538
Transformation Temperature (°C):
490.4
Thickness (mm):
3.00 ±0.10
Type:
Color Filter
Peak Emission Wavelength (nm):
440
Excitation Wavelength (nm):
200 - 400
Peak Excitation Wavelength (nm):
365.00
Coefficient of Thermal Expansion CTE (10-6/°C):
9.16
Minimum Sensitivity:
~1µW/cm2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

Emission curve of Fluorescent Glass Filters with an excitation wavelength of 365nm.