eo_logo
 
Product added to cart

LightPath 354220 | 543nm Alignment, 0.25 NA Fiber Collimator w/ FC/APC Connector

See More by Lightpath®
Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies

Fiber Optic Collimator and Focuser Assemblies Fiber Optic Collimator and Focuser Assemblies
×
Stock #16-705 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$487.82
Volume Pricing
Qty 1-5 C$487.82 each
Qty 6+ C$357.62 each
Need More? Request Quote
Product Downloads

Specifications

General

Lightpath Lens Code:
354220
Type:
Fiber Collimator

Physical & Mechanical Properties

Clear Aperture CA (mm):
5.50
Bevel:
Protective as needed
Construction:
304L Stainless Steel Housing
Housing Diameter (mm):
11.00
Housing Length (mm):
22.43

Optical Properties

Effective Focal Length EFL (mm):
11.00 @ 633nm
Numerical Aperture NA:
0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg <0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
2.00
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite
Alignment Wavelength (nm):
543

Hardware & Interface Connectivity

Connector:
FC/APC

Threading & Mounting

Mount:
M11 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Easy to Integrate
  • Models for FC/PC, FC/APC, and SMA Connections Available
  • Four Wavelength Ranges Covering 350-1600nm

LightPath® Fiber Optic Collimators are designed to collimate light exiting a fiber to a desired beam diameter or spot size or to focus light into a fiber when used in reverse. The lenses are diffraction limited, so they can achieve spot sizes down to a few microns. Lenses also feature an antireflection coating for low back reflection. LightPath® Fiber Optic Collimators are designed so that they can be used in pairs to couple the input and output light of optical devices. Optimum performance for long-term use is ensured by the factory set and tested lens alignment. Typical applications can include use with fiber coupled lasers and pigtailed receptacles, as well as communications and data transfer.

Technical Information