eo_logo
 
Product added to cart

LightPath 355022 | 5.42mm Dia., 0.47 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #16-687 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$27.97 C$55.93
Qty 1+
C$27.97 C$55.93
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
5.42 ±0.015
Effective Focal Length EFL (mm):
4.47 @ 780nm
Numerical Aperture NA:
0.47
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
780
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
Clear Aperture CA (mm):
4.2
Edge Thickness ET (mm):
2.53
Center Thickness CT (mm):
3.27 ±0.05
f/#:
1.06
Bevel:
Protective bevel as needed
Compatible Window:
Thickness: 1.20 (t) (mm) Material: BK7
Lightpath Lens Code:
355022
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
350 - 700
Typical Applications:
Collimate or Focus Laser Light
Working Distance (mm):
3.08
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics