eo_logo
 
Product added to cart

LightPath 355215 | 4mm Dia., 0.30 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #71-004 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$152.60
Qty 1-10
C$152.60
Qty 11+
C$134.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Lightpath Lens Code:
355215
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
4.00 ±0.015
Clear Aperture CA (mm):
3.5
Edge Thickness ET (mm):
2.284
Center Thickness CT (mm):
2.80 +/-0.025
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
6.20 @ 520nm
Numerical Aperture NA:
0.30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
H-FK61M
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
520
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
1.55
Wavelength Range (nm):
350 - 700
Working Distance (mm):
4.33
Conjugate Distance:
Infinite

Additional Info

Typical Applications:
Collimate or Focus Laser Light

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics