eo_logo
 
Product added to cart

LightPath 357300 | 4mm Dia., 0.70 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #71-003 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$138.60
Qty 1-10
C$138.60
Qty 11+
C$121.80
Volume Pricing
Request Quote
Get Product Downloads
Compatible Window:
0.25mm thick BK7

Product Details

Lightpath Lens Code:
357300
Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
4.00 ±0.015
Clear Aperture CA (mm):
3.6
Edge Thickness ET (mm):
0.822
Center Thickness CT (mm):
1.84 +/- 0.02
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
2.50 @ 405nm
Numerical Aperture NA:
0.70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
D-LaK6
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
405
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
0.625
Wavelength Range (nm):
350 - 700
Working Distance (mm):
1.6
Conjugate Distance:
Infinite

Additional Info

Typical Applications:
Collimate or Focus Laser Light

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics