eo_logo
 
Product added to cart

Lightpath 7100338 | 19mm FL, f/1.1, Thermal Imaging Lens Assembly

See More by Lightpath®
×
Stock #15-691 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$722.18
Volume Pricing
Qty 1+ C$722.18 each
Need More? Request Quote
Product Downloads

Specifications

General

Compatible Window:
Thickness: 0.70mm
Material: Si
Lightpath Lens Code:
7100338

Physical & Mechanical Properties

Clear Aperture CA (mm):
17.84
Construction:
Matte Black Anodized Aluminum Housing
Length (mm):
25.50
Front Diameter (mm):
24.00

Optical Properties

Effective Focal Length EFL (mm):
19.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black Diamond™ BD-6
f/#:
1.1
Coating:
BBAR (8000-12000nm)
Wavelength Range (nm):
8000 - 12000
Coating Specification:
Ravg <0.75% @ 8000 - 12,000nm
Index of Refraction (nd) @ 10μm:
2.7816
Index of Refraction (nd) @ 14μm:
2.7683
Index of Refraction (nd) @ 4μm:
2.7978
Working Distance (mm):
10.08

Sensor

Recommended Detector Format (H x V/Pixel Size):
640 x 480 / 17μm

Threading & Mounting

Mounting Threads:
M25 x 0.5
Thread Length (mm):
8.00

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
22.5
Thermo-optic coefficient dn/dT:
30.5 x 10-6 @ 10μm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Precision Molded Chalcogenide Lenses
  • Compact Designs for Thermal Imaging Cameras
  • Focal Lengths from 2.7 to 24mm

Lightpath® Thermal Imaging Assemblies are a cost-effective alternative to diamond turned infrared lenses for applications in the mid-wave infrared (MWIR) or long-wave infrared (LWIR). These lenses are molded from BD6™, a chalcogenide glass that offers high transmission from 1 to 15µm and is also optically athermalized from -40 to +85°C. These lenses feature a broadband antireflection coating from 8 to 12µm and are mounted in compact black anodized aluminum housings that are threaded to allow for adjustable focus. Lightpath Thermal Imaging Assemblies are ideal for medical diagnostics, gas sensing, thermography, thermal imaging, security, and manufacturing process control applications. Lenses with focal lengths from 2.7 to 24mm are available, covering detector sizes from 80 x 80 to 640 x 480 pixels.