eo_logo
 
Product added to cart

Line Generator Optic for Mini LDM Series 40°

×
Stock #54-162 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.00
Qty 1+
C$84.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Weight (g):
10.00
Length (mm):
24.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Line Generation Optics Available
  • Bare Leads for Instrument Integration
  • Focusable from 35mm to Infinity

Self-contained and miniature, laser diode modules offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications, and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long distance and alignment applications. Applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. Focusing tool included with all diode modules. Line Generator attachments are available for all diode modules listed. Power Supply, required for operation, sold separately.

Note: Laser diode case is electrically isolated from supply voltage.