eo_logo
 
Product added to cart

Line Pattern Flat Light LFX3-100IR860-PT-B

See More by CCS
×
Stock #21-828 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,368.40
Qty 1+
C$3,368.40
Volume Pricing
Request Quote
Get Product Downloads
Color:
Infrared
Input Voltage (V):
24
Model Number:
LFX3-100IR860-PT-B
Dimensions (mm):
W 143 mm x D 143 mm x H 13.1 mm
Wavelength (nm):
857.00
Weight (g):
400
Power Consumption (W):
14
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Flat Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Detect Imperfections on Reflective Surfaces
  • Line Pattern Projected Through Light Guiding Diffusion Plate
  • Multiple Wavelengths and Working Distances Available

CCS Coaxial Line Pattern Flat Lights feature a line pattern on the surface of a light guiding diffusion plate which allows for the detection of minute bumps and dents on reflective surfaces. When integrated into a machine vision system, the image of the reflected line pattern highlights defects by breaking the continuity of the surface and distorting the line pattern. These flat lights are available with two pitch options, 1mm for shorter working distances and 2mm for longer working distances. CCS Coaxial Line Pattern Flat Lights are ideal for inspection of reflective surfaces such as mirrors, metal sheets, glass surfaces, and reflective films.