eo_logo
 
Product added to cart

Linear Transmission - EIA Grayscale Pattern Slide

×
Stock #52-357 Clearance 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,239.00
Volume Pricing
Qty 1-4 C$1,239.00 each
Qty 5+ C$1,178.38 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Video Calibration
  • Permanent Density Standard
  • Evaluate/Compare the Dynamic Range of Cameras

Ideal for evaluation of video or optical inspection systems and cameras. Convenient format (50.8 x 50.8 x 1.5mm nominal) may be viewed directly or projected with 35mm slide projector. Pattern is a "standard" and consists of two scales: EIA Equal Steps Transmission (Linear) and EIA Equal Steps Density (Logarithmic). Each scale has nine steps from 3% to 60% transmission (EIA 20:1). All steps are accurately obtained by an ultra-precise halftone pattern. Pitch is 0.001". The steps are side-by-side, 0.200" x 0.100", without spaces or borders. Transmissions and Densities are shown below with strict tolerances. Scale is permanent chrome on glass material which resists harsh environments. Background is opaque with an Optical Density of 3.0 (T = 0.1%).

Technical Information

 
Step/Field
Equal Transmission Scale – Linear EIA 20:1
Equal Density Scale – Logarithmic EIA 20:1
Density
% Transmission
Density
% Transmission
Nominal Tolerance ± Nominal Tolerance ± Nominal Tolerance ± Nominal Tolerance ±
1 1.523 0.228 3.000 1.5 1.523 0.228 3.000 1.5
2 0.995 0.117 10.125 2.7 1.360 0.185 4.363 1.8
3 0.763 0.088 17.250 3.5 1.198 0.150 6.344 2.2
4 0.613 0.073 24.375 4.1 1.035 0.123 9.266 2.6
5 0.502 0.064 31.500 4.6 0.872 0.100 13.416 3.1
6 0.413 0.058 38.625 5.1 0.710 0.080 19.510 3.7
7 0.340 0.053 45.750 5.6 0.547 0.068 28.372 4.4
8 0.277 0.049 52.875 6.0 0.384 0.056 41.259 5.3
9 0.222 0.046 60.000 6.4 0.222 0.046 60.000 6.4