eo_logo
 
Product added to cart

Linescan Accessory for 10 LED Bar Light

#34-885: Linescan Accessory for 10 LED Bar Light

#34-885: Linescan Accessory for 10 LED Bar Light

#34-885: Linescan Accessory for 10 LED Bar Light
×
Stock #34-885 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$231.00
Qty 1+
C$231.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type of Illumination:
Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Direct Access to Optics for Quick, Manual Adjustment of Illumination Cone Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Easy to Integrate Linescan Accessory for Linear or Darkfield Lighting

Effilux Adjustable LED Bar Lights provide versatility by allowing the emission angle of the light to be modified by the user. Various illumination emission angles can be modified by simply removing the LED window that’s held in place by screws to access the lens array and adjust the lens array height to one of the three indicated positions. Effilux Adjustable LED Bar Lights include three interchangeable windows: transparent, semi-diffuse, and opaline. By placing the optional polarizer or linescan accessories beneath the transparent window, glare can be eliminated or linear lighting created. The flexibility and ease of user modifications for these bar lights make them ideal for use in many application types.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Intensity Adjustment Potentiometer for Effilux LED Lights #15-876 C$583.80   Request Quote
  • In Stock
    ×
Power Supply for Effilux LED Lights, EU Adapter #15-875 C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 C$400.40   Request Quote
  • Contact Us
    ×
Polarizer Accessory for 1 LED Bar Light #34-881 C$28.00   Request Quote
  • In Stock
    ×
Polarizer Accessory for 5 LED Bar Light #34-882 C$77.00   Request Quote
  • In Stock
    ×
Linescan Accessory for 5 LED Bar Light #34-883 C$189.00   Request Quote
  • In Stock
    ×
Polarizer Accessory for 10 LED Bar Light #34-884 C$98.00   Request Quote
  • In Stock
    ×
Linescan Accessory for 10 LED Bar Light #34-885 C$231.00   Request Quote
  • In Stock
    ×
Polarizer Accessory for 15 LED Bar Light #34-886 C$119.00   Request Quote
  • In Stock
    ×
Linescan Diffuser Accessory for 15 LED Bar Light #34-887 C$259.00   Request Quote
  • Contact Us
    ×
M6 T-Nut (includes M6 x 14 screw) #34-888 C$14.00   Request Quote
  • In Stock
    ×
M12 Female to Male, 5 pin, 2m #34-869 C$77.00   Request Quote
  • In Stock
    ×
M12 Female to Bare Leads, 5 pin, 2m #34-870 C$56.00   Request Quote
  • In Stock
    ×
Swivel Mounting Accessory #34-889 C$107.80   Request Quote
  • In Stock
    ×

Frequently Purchased Together