eo_logo
 
Product added to cart

Red, Low-Angle Square Light FPQ3-120RD

See More by CCS
×
Stock #21-812 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,161.60
Qty 1+
C$2,161.60
Volume Pricing
Request Quote
Get Product Downloads
Color:
Red
Input Voltage (V):
24
Model Number:
FPQ3-120RD
Dimensions (mm):
W 120 mm x D 120 mm x H 30 mm
Wavelength (nm):
630.00
Weight (g):
220
Power Consumption (W):
16
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-733
China: #66-855
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Low-Angle Square Light
Illumination Mode:
Constant

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Improved Inspection of Rectangular and Square Objects vs. Ring Lights
  • Low-Angle Lighting from Four Directions
  • Ideal for Inspection of Food Packaging and PCB’s

CCS Low-Angle Square LED Illuminators provide uniform diffuse illumination from a low angle in four directions. This low-angle square design helps to prevent glare and enables the detection of outlines and corners which is difficult to achieve with traditional ring lights. These lights feature mounting holes along the top and sides, allowing for flexibility with system installation. CCS Low-Angle Square LED Illuminators are ideal for embossed character recognition and inspection of square parts such as food packaging, circuit boards (PCB’s), and print patterns.

Note: Power supply #66-855 is required and sold separately.