eo_logo
 
Product added to cart

Lower Module w/In-Line, Analyzer & 5mm Stepper Motorized Focus

×
Stock #89-893 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,675.00
Volume Pricing
Qty 1+ C$3,675.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Lower Function Module (One Required)
Type:
Modular High Magnification Zoom Lens
Title:
Lower Module w/In-Line, Analyzer & 5mm Stepper Motorized Focus

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

7X and 12.5X High Precision Zoom Lenses are modular lens systems that consist of a camera mount, camera tube, core module, lower function module, and lower lens. Added versatility is achieved by swapping out modules to change magnification, field of view, or the optical pathway. 7X and 12.5X High Precision Zoom Lenses are compatible with M26 x 36 TPI Mitutoyo-style objectives and with camera sensor coverages and mounts ranging from C-Mount to F-Mount and to 35mm DSLR cameras. 50/50 and 90° cubes are available to introduce right angle turns or to support multiple imaging paths. A motor controller for multi-axis zoom and focus functionality is also available and can be connected to USB, Ethernet, or RS-232/422/285 ports.

Zoom Lens Technical Guide

This downloadable PDF includes everything you need to configure and get started with your zoom lens. Inside, you'll find:

  • Guidance on selecting components to best meet application needs
  • Required components and how they are integrated
  • Available accessories, including in-line illumination
  • Par-focalization and par-centering guidance
  • Optical performance specifications

Download Zoom Lens Technical Guide

A complete zoom lens requires a camera mount, camera tube, zoom module, lower function module, and lower lens. An item selection guide can be found on the Technical Information tab.

Technical Information

Specifications
Lower Lens: 0.4X Lower Lens 1.0X Lower Lens 4.0X Lower Lens
Working Distance: 490mm 190mm 32mm
Zoom Modules: 7X Zoom 12.5X Zoom 7X Zoom 12.5X Zoom 7X Zoom 12.5X Zoom
Max Coax. FOV Dia.: Not Recommended Not Recommended Not Recommended 20mm 9.4mm 9.9mm
Range: Low Mag High Mag Low Mag High Mag Low Mag High Mag Low Mag High Mag Low Mag High Mag Low Mag High Mag
0.4X
Camera
Tube
NA 0.0047 0.016 0.0036 0.019 0.012 0.039 0.009 0.048 0.047 0.16 0.036 0.19
Res (lp/mm) 14 47 11 58 35 116 27 144 142 435 108 576
PMAG 0.067X 0.46X 0.045X 0.55X 0.17X 1.2X 0.11X 1.4X 0.67X 4.6X 0.45X 5.5X
DOF (mm) 25 2.4 44 1.5 4.1 0.38 7 0.25 0.25 0.024 0.44 0.015
Hor. FOV 1/3" (mm) 71 10 107 8.7 29 4.1 43 3.5 7.1 1 11 0.87
Hor. FOV 1/2" (mm) 95 14 143 12 38 5.5 57 4.6 10 1.4 14 1.2
Hor. FOV 2/3" (mm) 131 19 196 16 52 7.6 79 6.4 13 1.9 20 1.6
1.0X
Camera
Tube
NA 0.0047 0.016 0.0036 0.019 0.012 0.039 0.009 0.048 0.047 0.16 0.036 0.19
Res (lp/mm) 14 47 11 58 35 116 27 144 142 465 108 576
PMAG 0.17X 1.2X 0.11X 1.4X 0.42X 2.9X 0.28X 3.5X 1.7X 12X 1.1X 14X
DOF (mm) 25 2.4 44 1.5 4.1 0.38 7 0.25 0.25 0.024 0.44 0.015
Hor. FOV 1/3" (mm) 29 4.1 43 3.5 11 1.7 17 1.4 2.9 0.41 4.3 0.35
Hor. FOV 1/2" (mm) 38 5.5 57 4.6 15 2.2 23 1.9 3.8 0.55 5.7 0.46
Hor. FOV 2/3" (mm) 52 7.6 79 6.4 21 3.0 31 2.6 5.2 0.76 7.9 0.64
3.0X
Mini
Camera
Tube
NA 0.0047 0.016 0.0036 0.019 0.012 0.039 0.009 0.048 0.047 0.16 0.036 0.19
Res (lp/mm) 14 47 11 58 35 116 27 144 142 465 108 576
PMAG 0.50X 3.5X 0.34X 4.1X 1.3X 8.7X 0.84X 10X 5.0X 35X 3.4X 41X
DOF (mm) 25 2.4 44 1.5 4.1 0.38 7 0.25 0.25 0.024 0.44 0.015
Hor. FOV 1" (mm) 25 3.7 38 3.1 10 1.5 15 1.2 2.5 0.37 3.8 0.31
Hor. FOV 4/3" (mm) 36 5.2 54 4.3 14 2.1 21 1.7 3.6 0.52 5.4 0.43
Hor. FOV 35mm (mm) 71 10 107 8.7 29 4.1 43 3.5 7.1 1 11 0.87