eo_logo
 
Product added to cart

LS-BB1 Fiber Coupled Broadband Light Source Kit

×
Stock #28-740 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,053.00
Qty 1+
C$4,053.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
LS-BB1
Intensity Control Option:
1 - 100%
Lamp Lifetime (hours):
>10,000
Note:
Software, power supply, USB cable, and 1mm core fiber are included.
Operating Modes:
Constant output: CW

Stroboscope: Frequency 0.12 Hz–1 kHz
Duty cycle 0–100%

Pulse trigger: Pulse width: 500μs–4000ms
Delay: 4&mu,s–4000ms
(Width + Delay <= 4000ms)

Direct mode: Analog/digital modulation to 2 kHz

Note: All modes allow output setting of 1–100%

Physical & Mechanical Properties

Dimensions (mm):
130 x 106 x 56
Weight (kg):
0.45

Optical Properties

Wavelength Range (nm):
420 - 900

Electrical

Output Power (mW):
20mW from 1mm fiber (0.5 NA)
Voltage (V):
12

Hardware & Interface Connectivity

Connector:
SMA
Computer Interface:
RS232 via USB

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 420 - 900nm Illumination with Converted LED
  • Up to 20mW Output Power from a 1mm Multimode Fiber
  • Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
  • Ideal for Spectroscopy Applications

The Fiber Coupled Broadband LED Light Source utilizes a VIS/NIR phosphor converter to convert the output of a 450nm LED chip into a broad 420 – 900nm spectrum. This light source provides highly efficient coupling with SMA connected multimode fibers with diameters of 50µm to 1mm and a numerical aperture (NA) up to 0.50, and features an output up to 20mW with a 1mm, 0.5 NA fiber. Featuring a built-in microprocessor, this light source can also be operated as a free-running stroboscope with an adjustable duty cycle and frequency up to 1kHz. The Fiber Coupled Broadband LED Light Source is a powerful alternative to halogen light sources and is ideal for VIS/NIR spectroscopy applications such as protein characterization, oxygen monitoring in marine ecosystems, and respiratory gas analysis. This light source can be controlled manually with the multifunctional rotating knob, directly via programming though a serial RS232 interface or with the provided user-friendly software interface.

Accessories

Title CompareStock Number  Price Buy
0.50 NA Patchcord 400 Micron Fiber w/ SMA Connector #28-741 C$413.00   Request Quote
  • In Stock
    ×
0.50 NA Patchcord 600 Micron Fiber w/ SMA Connector #28-742 C$434.00   Request Quote
  • In Stock
    ×
0.50 NA Patchcord 1000 Micron Fiber w/ SMA Connector #28-743 C$518.00   Request Quote
  • In Stock
    ×

Related Products

Resources

Filter

How to Achieve Optimal Collimation with Fiber Optics

Collimated light is required for many fiber optic applications. Using the proper setup, fiber optic collimating lenses or ball lenses, and some optical know-how, you can achieve optimal collimation.

View Now

What are the advantages of Fiber Optic Illumination?

What is the difference between flexible, quartz and liquid fiber optic light guides?

What diameter beam will a light guide output?

Why do fiber optic light guides lose so much energy?

How do fiber optic light guides connect to fiber optic illuminators?

Ring Light Guide

Illumination Spot Size Calculator

What diameter beam will an optical fiber output?

What is the numerical aperture of a fiber?

Why do optical fibers lose so much energy?

What is the attenuation curve and how do I use it?

What is the difference between a jacketed and an unjacketed optical fiber?

What is the difference between single-mode and multimode fiber?

What is "cross-talk" and how can I eliminate it?

How do I cut and polish glass and plastic fibers?

Will optical fibers allow light to escape from the sides, like a neon sign?

What is the difference between coherent and incoherent fibers?

What does bend radius (or minimum radius of bend) mean?

I’m looking for the best way to maximize the amount of light from an LED into a fiber optic. What are the best options for coupling my LED and fiber?

My application calls for inexpensive, straight fiber bundles but the ones that you sell are bent. Is it possible to buy straight ones?

Bend Radius

Buffer Material

Cladding

Decibel (dB)

Fiber Jacket

Fiberscope

Optical Fiber

Packing Fraction

Common Illumination Types

Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.

View Now

Using Structured Illumination

Machine vision systems heavily rely on illumination. Learn more about how structured illumination can maximize your system at Edmund Optics.

View Now

Spectrolight Mighty Light Product Overview

The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W

View Now

Spectrolight Flexible Wavelength Selector Basic Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Basic to manually tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

Spectrolight Flexible Wavelength Selector Auto Product Overview

Learn how to use a Spectrolight Flexible Wavelength Selector Auto to automatically tune the emitted wavelength range of a Spectrolight Mighty Light Illuminator

View Now

What is ripple in illuminators and how does it affect my video system?

What is the advantage of high frequency illumination?

What are the advantages of LED Illumination?

Candela

Color Temperature

Diffuse Illumination

Directional Illumination

Glancing Illumination

Luminous Flux

Lux

Fiber Coupler Calculator

Silhouetting Illumination in Machine Vision

Choosing the right backlight illumination is critical for precise measurement and edge detection in machine vision applications. Learn about your best options!

View Now

How do I couple light into a fiber using a lens / ball lens?

How can I decrease the output angle of a fiber to achieve a more collimated beam with a lens / ball lens?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why is it necessary to collimate the laser diode before fiber-coupling?

Acceptance Angle

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Spectrolight Mighty Light Accessories Overview

Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more

View Now

Best Practice #4 Light Up Your Life

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system

View Now

I am looking to prototype an illumination system. My objective is to use a small halogen filament bulb and end up with a beam of light. What would be the best lens or lens combination to give me this projected spot of light?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Fan Angle

Power Density

Total Internal Reflection (TIR)

In-line Illumination

Are you designing a system and debating whether or not to use in-line illumination? Read more about the proper time to use in-line and comparisons at Edmund Optics.

View Now

Edmund Optics Imaging Lab 3.2: The W of Illumination Geometry

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.3: Directional Illumination

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.4: Directional Illumination of Ring Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.5: Backlights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.6: Dome Lights

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 3.7: Line Lights

Learn how to specify imaging system components.

View Now

Best Practice #5 Color Matters

Join Nick Sischka, Vision Solutions Specialist and member of EO's Imaging Team, as he reviews some best practices to consider when designing an imaging system.

View Now

Illumination: The Third Pillar of Imaging System Design

Understanding unique machine vision illumination methods

Can I use an illuminator alone to affect the spectral contrast of my image?

Monochromatic

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

Darkfield Illumination

Numerical Aperture (NA)

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

Brightfield Illumination