eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Lucifer Yellow Filter Cube Set - Olympus

Olympus Filter Cube #86-833

Olympus Filter Cube #86-833

Olympus Filter Cube #86-833 Filter Cube for Nikon Microscopes
×
Stock #86-372-OLY Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,673.00
Qty 1-9
C$1,673.00
Qty 10+
C$1,521.80
Volume Pricing
Request Quote

Specifications

General

Type:
Fluorescence Filter Kit
Compatible Fluorophore:
Lucifer Yellow
Excitation Filter:
Emission Filter:
Dichroic Filter:
Compatible Microscope Brand:
Olympus

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Excitation Wavelength (nm):
426 - 450
Emission Wavelength (nm):
513 - 556
Dichroic Cut-On Wavelength (nm):
482.00
Wavelength Range (nm):
426 - 556

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

TECHSPEC® Pre-Mounted Fluorescence Filter Cube Sets are designed to easily integrate into popular Olympus or Nikon microscopes. Each fluorescence filter cube set consists of one TECHSPEC Fluorescence Dichroic Filter and two TECHSPEC Fluorescence Bandpass Filters that have been specifically oriented to achieve optimum excitation and emission of popular fluorophores. Additionally these filters are also used in polymerase chain reaction (PCR) diagnostic instruments. For increased adaptability, filters can be easily removed and replaced to meet the needs of the application. Unmounted TECHSPEC Fluorescence Filter Kits are also available.

Built-to-Order Product: Each product is assembled from stock components at the time of your order. If all components are in-stock, your product will typically ship within 3 - 5 days. If you have any questions about delivery or inventory status, please contact us.

Accessories

Title CompareStock Number  Price Buy
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 C$861.00   Request Quote
  • In Stock
    ×
Filter Cube (C-FL) for Nikon Microscopes #87-304 C$610.40   Request Quote
  • In Stock
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 C$861.00   Request Quote
  • In Stock
    ×