eo_logo
 
Product added to cart

Lumedica OQ LabScope 3.0 /R OCT Imaging System

OCT Imaging System (OCT Stand, Monitor, Mouse, and Keyboard Sold Separately as #37-140)

OCT Imaging System (OCT Stand, Monitor, Mouse, and Keyboard Sold Separately as #37-140) OQ LabScope 2.0 OCT Imaging System
×
Stock #29-144 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$25,200.00
Qty 1+
C$25,200.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
OQ LabScope 3.0/R
A-Scan Line Rate (lines/second):
34000
B-Scan Image Rate (lines/second) :
22

Physical & Mechanical Properties

Weight (lbs):
6
Weight (kg):
2.72
Dimensions (mm):
System: 413 x 216 x 153 Scanner: 41 x 172 x 67
Depth Resolution (μm):
Air: 5 Tissue: 3
Transverse Resolution (μm):
18
Volume Scan Range (mm, diameter of a circle):
5mm

Optical Properties

Center Wavelength CWL (nm):
860.00
Linear Scan Range (mm):
7mm
Axial Resolution (In Air / In Tissue):
5 µm / 3 µm
Axial Scan Range (Maximum Imaging Depth in Air / In Tissue):
2mm / 1.3mm

Sensor

Image Size (Pixels):
512 x 512

Electrical

Sensitivity (OSNR):
100 dB
Output Power (µW):
750

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Affordable Optical Coherence Tomography Imaging System
  • Ideal for Biological Sample Imaging, Sample Characterization, and OCT Education
  • Compact Form Factor Tabletop Device

The Lumedica OCT Imaging System is an all-in-one high resolution Optical Coherence Tomography Imaging System. Designed as an affordable alternative to prohibitively expensive and complex units, the system provides competitive resolution, frame-rate, and power specifications at an industry-leading price. With a laser centered at 840nm, this OCT Imaging System is ideal for inspection at depths of up to 2.8mm in air, and to 2mm in tissue. The Lumedica OCT Imaging System features axial resolutions of 5µm and lateral resolutions of 15µm, matching the performance of much more expensive units. With a compact form factor, integrated computer, and intuitive graphical user interface for laboratory or field use, the Lumedica OCT Imaging System is an ideal tool for users of all experience levels. An optional workstation package includes a scanner stand with vertical stage, large monitor, as well as a wireless mouse/keyboard combination to interface with the device.

Accessories

Title CompareStock Number  Price Buy
OCT Scanner Stand #19-417 C$368.20   Request Quote
  • Contact Us
    ×
Workstation Package #37-140 C$728.00   Request Quote
  • In Stock
    ×