eo_logo
 
Product added to cart

M12 Female to Bare Leads 5 pin, 2m

See More by Advanced Illumination
#33-463: M12 Female to Bare Leads 5 pin, 2m

#33-463: M12 Female to Bare Leads 5 pin, 2m

×
Stock #33-463 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$56.00
Qty 1+
C$56.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Backlight illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Backlight illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four 100 x 150mm units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Size 50 x 75mm 100 x 150mm
Working Distance At Surface At Surface
Area 58 x 38mm 124 x 91mm
Typical Irradiance (W/M2) 101 140
Typical Illuminance (kLux) 38 52

Accessories

Title CompareStock Number  Price Buy
M12 Female to Male, 5 pin, 0.2m #33-462 C$56.00   Request Quote
  • In Stock
    ×
M12 Female to Bare Leads 5 pin, 2m #33-463 C$56.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together