eo_logo
 
Product added to cart

Pixelink M-Series M18C-CYL Microscopy Color Camera

×
Stock #21-072 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,953.00
Qty 1+
C$1,953.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Color Microscopy Camera
Manufacturer:
Pixelink
Mounting Threads:
No Mounting Threads/Tripod Adapter
Image Buffer:
Not Specified
Camera Family:
M-Series
Model Number:
M18C-CYL
Imaging Sensor:
ON Semi AR1820
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/2.3"
Resolution (MegaPixels):
18.00
Pixels (H x V):
4,912 x 3,680
Pixel Size, H x V (μm):
1.25 x 1.25
Sensing Area, H x V (mm):
6.1 x 4.6
Frame Rate (fps):
14.00
Pixel Depth:
8/12 bit
Exposure Time:
Not Specified
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
None
Synchronization:
Software Trigger
Dimensions (mm):
80.59 x 54.01 (excludes lens mount)
Weight (g):
218.5
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
60.5
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
None
Machine Vision Standard:
USB3 Vision

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software

Pixelink® M-Series Microscopy Cameras provide cost-effective, high-resolution imaging capabilities for both brightfield and darkfield microscopy. These cameras are designed to capture high resolution images at up to 20MP and are available with various sensor sizes and frame rates. These cameras include a USB 3.0 cable and Pixelink® Capture Software, making it easy to integrate into existing microscopy systems in a variety of laboratory settings. The optional three-tier μScope Microscopy Software (Essentials, Standard, Professional) offers advanced microscopy targeted features and measurement tools such as live measurement, time lapse capture, and live image comparison. Pixelink® M-Series Microscopy Cameras are ideal for demanding applications requiring high resolution and low noise imaging including life science, metrology, and medical imaging.

Note:Pixelink® Capture Software available for download. USB 3.0 cable included.