eo_logo
 
Product added to cart

M21 x 0.5 Eyepiece Retainer Ring for #35-689

M21 x 0.5 Eyepiece Retainer Ring for #35-689

×
Stock #17-409 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$30.80
Qty 1+
C$30.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Accessory
Note:
Compatible with #35-689

Physical & Mechanical Properties

Clear Aperture CA (mm):
17
Thickness (mm):
3.00 ±0.05
Construction:
Black Oxidized Steel

Threading & Mounting

Thread Type:
M21.0 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Widefield and DIN-45mm Versions Available
  • Widefield Versions Offer Adjustable Diopter
  • Three Standard Magnifications

Microscope Eyepieces attach to a variety of microscope systems featuring designs that consist of an achromatic doublet with a single plano-convex lens, where both convex surfaces face each other. These eyepieces are ideal for use with standard achromatic objectives and upright, brightfield microscope systems. Microscope Eyepieces are available as standard parts with different magnifications, focal lengths, and field stops. Additional magnification options available upon request - contact us today to discuss your specific requirements.

Note: Eyepieces are sold individually, not as a set.

Technical Information

Dimensions (mm)
Stock No. A B C D
#35-689 30.1 24.5 10 28
#35-690 33.7 26.3 10 42
#35-691 19.6 26.3 10 40
#35-692 19.5 24.5 10 28

Accessories

Title CompareStock Number  Price Buy
M21 x 0.5 Eyepiece Retainer Ring for #35-689 #17-409 C$30.80   Request Quote
  • In Stock
    ×

Frequently Purchased Together