eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Male to M23.2 Female Step-Down Adapter

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571	#85-595
×
Stock #85-584 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$47.95
Qty 1+
C$47.95
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Thread Adapter

Physical & Mechanical Properties

Dimensions (mm):
28 Dia.
Length (mm):
2.0
Extension Length (mm):
2.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Thread Type:
M23.2 x 0.75 (Female)/C-Mount ( Male)

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

M23.2 and M27.5 Tube Adapters & Accessories can be used to connect Cage System Extension Tubes together, or to adapt tube system components to standard C-mount components. The extended retainer can be used to connect extension tubes without adding additional length to the system.

Frequently Purchased Together