eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M23.2 Male to M23.2 Male Adapter

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571

×
Stock #85-571 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$43.40
Volume Pricing
Qty 1+ C$43.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Thread Adapter

Physical & Mechanical Properties

Length (mm):
1.00
Extension Length (mm):
1.0
Construction:
Black Anodized Aluminum
Dimensions (mm):
25 Dia.

Threading & Mounting

Thread Type:
M23.2 x 0.75 (Double Male)

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

M23.2 and M27.5 Tube Adapters & Accessories can be used to connect Cage System Extension Tubes together, or to adapt tube system components to standard C-mount components. The extended retainer can be used to connect extension tubes without adding additional length to the system.