eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M27.5 Extended Retainer, 5mm Long

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571	#85-595
×
Stock #85-598 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$47.95
Qty 1+
C$47.95
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Fixed

Physical & Mechanical Properties

Dimensions (mm):
27.5 Dia.
Length (mm):
5.0
Extension Length (mm):
5.0
Construction:
Black Anodized Aluminum

Threading & Mounting

Thread Type:
M27.5 x 0.75 (Retainer)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

M23.2 and M27.5 Tube Adapters & Accessories can be used to connect Cage System Extension Tubes together, or to adapt tube system components to standard C-mount components. The extended retainer can be used to connect extension tubes without adding additional length to the system.

Related Products

Frequently Purchased Together