eo_logo
 
Product added to cart

M39.0 x 0.5 Male to T-Mount Female Step-Up Adapter

M27.0 x 0.5 to T-Mount Step-Up Adapter, #12-481

M27.0 x 0.5 to T-Mount Step-Up Adapter, #12-481

×
Stock #12-486 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$42.35
Qty 1-9
C$42.35
Qty 10+
C$38.15
Volume Pricing
Request Quote
Get Product Downloads
Inner Thread:
M42 x 0.75 (T-Mount)
Outer Thread:
M39.0 x 0.5
Total Thickness with Thread (mm):
8.0

Product Details

Type:
Filter Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Clear Aperture CA (mm):
36.0
Outer Diameter (mm):
48.0

Threading & Mounting

Thread Type:
T-Mount to M39.0 x 0.5
Mount Thickness (mm):
5.5

Additional Info

Note:
Filter Sold Separately

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Integrate C and T-Mount Components into Imaging Systems
  • Compatible with M22.5 to M40.5 Machine Vision Threads
  • Step-Up Design Prevents Vignetting

Machine Vision Adapters for C and T-Mount Components facilitate integration of various components into imaging systems. Polarizers, beamsplitters, or any other C or T-Mount component can be coupled to a standard machine vision thread via these adapters. Additionally, unmounted optical components including filters can be mounted in our C-Mount or T-Mount Circular Optic Mounts for easy integration. Compatible machine vision threads range from M22.5 to M40.5. The step-up design prevents vignetting.