eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M40.5 x 0.5 Male to M35.5 x 0.5 Female Step-Down Adapter

Machine Vision Filter Adapters

×
Stock #36-011 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.90
Qty 1-9
C$60.90
Qty 10+
C$54.95
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Filter sold separately
Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
35.00
Outer Diameter (mm):
42.00
Total Thickness with Thread (mm):
5.00

Threading & Mounting

Compatible Thread:
M40.5 to M35.5
Inner Thread:
M35.5 x 0.5
Mount Thickness (mm):
2.5
Outer Thread:
M40.5 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Designed to Couple with TECHSPEC Machine Vision Filters
  • Step-Up and Step-Down Adapters to Convert to Larger and Smaller Sizes
  • Thin Mount Construction to Prevent Image Degradation

TECHSPEC® Machine Vision Filter Adapters allow for the attachment of different size filters, optics, and accessories to imaging lenses. Available in step-up and step-down formats, these adapters allow for easy integration of our TECHSPEC Machine Vision Filters across various lens types and formats. TECHSPEC Machine Vision Filter Adapters were designed to be as thin as possible to prevent vignetting or other image performance issues.

Note: These mounts can easily be customized with branding or labels for your lab or system.

Technical Information

Related Products

Frequently Purchased Together