eo_logo
 
Product added to cart

M43 x 0.75 Mounted Linear Glass Polarizing Filter

Mounted Linear Glass Polarizing Filters

×
Stock #25-083 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$75.60
Qty 1-9
C$75.60
Qty 10+
C$71.82
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
38.50
Coating:
Uncoated
Diameter (mm):
45.60
Extinction Ratio:
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
Filter Thread:
M43 x 0.75
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Operating Temperature (°C):
-15 to +70
Polarization:
95% Efficency
Transmission (%):
Single: 30
Crossed: 0.15
Type:
Mounted Imaging Filter
Construction:
Dichroic
Mount Thickness (mm):
6.95
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted

Mounted Linear Glass Polarizing Filters feature a rotatable threaded mount available in a wide range of standard thread sizes. Linear polarizing filters will transmit a single axis of polarization and can be used to reduce glare and hot spots in imaging systems. Two polarizing filters can be stacked to achieve a variable density effect. Thickness includes a 2mm male thread. Mounted Linear Glass Polarizing Filters have 95% polarization efficiency. The filters are also available unmounted