eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M46.0 x 0.75 Male to M55.0 x 0.75 Female Step-Up Adapter

Machine Vision Filter Adapters

×
Stock #36-005 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.90
Qty 1-9
C$60.90
Qty 10+
C$54.95
Volume Pricing
Request Quote
Get Product Downloads
Compatible Thread:
M46.0 to M55.0
Inner Thread:
M55.0 x 0.75
Outer Thread:
M46.0 x 0.75
Total Thickness with Thread (mm):
7.4

Product Details

Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
41.5
Outer Diameter (mm):
57.00

Threading & Mounting

Mount Thickness (mm):
4.1

Additional Info

Note:
Filter sold separately

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Designed to Couple with TECHSPEC Machine Vision Filters
  • Step-Up and Step-Down Adapters to Convert to Larger and Smaller Sizes
  • Thin Mount Construction to Prevent Image Degradation

TECHSPEC® Machine Vision Filter Adapters allow for the attachment of different size filters, optics, and accessories to imaging lenses. Available in step-up and step-down formats, these adapters allow for easy integration of our TECHSPEC Machine Vision Filters across various lens types and formats. TECHSPEC Machine Vision Filter Adapters were designed to be as thin as possible to prevent vignetting or other image performance issues.

Note: These mounts can easily be customized with branding or labels for your lab or system.