eo_logo
 
Product added to cart

M48 x 0.75 Mounted Linear Glass Polarizing Filter

Mounted Linear Glass Polarizing Filters

×
Stock #52-559 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$31.09
Qty 1+
C$31.09
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
44.00
Diameter (mm):
49.90
Construction:
Dichroic

Optical Properties

Coating:
Uncoated
Extinction Ratio:
Approx. 19:1 at 400nm
Approx. 200:1 at 500nm
≥2700:1 at 550-650nm
Approx. 600:1 at 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Polarization:
95% Efficency
Transmission (%):
Single: 30
Crossed: 0.15
Wavelength Range (nm):
400 - 700

Threading & Mounting

Filter Thread:
M48 x 0.75
Mount Thickness (mm):
8
Mount Thickness Including Threads (mm):
10

Environmental & Durability Factors

Operating Temperature (°C):
-15 to +70

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Stackable, Rotating Mount for Easy Integration into Imaging Systems
  • Eliminate Hot Spots and Reduce Glare
  • 95% Polarization Efficiency
  • Also Available Unmounted

Mounted Linear Glass Polarizing Filters feature a rotatable threaded mount available in a wide range of standard thread sizes. Linear polarizing filters will transmit a single axis of polarization and can be used to reduce glare and hot spots in imaging systems. Two polarizing filters can be stacked to achieve a variable density effect. Thickness includes a 2mm male thread. Mounted Linear Glass Polarizing Filters have 95% polarization efficiency. The filters are also available unmounted

Technical Information

Related Products

Frequently Purchased Together