eo_logo
 
Product added to cart

M58 x 0.75 Variable Neutral Density (ND) Filters

Variable Neutral Density (ND) Machine Vision Filter

×
Stock #16-079 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$221.20
Qty 1-9
C$221.20
Qty 10+
C$204.40
Volume Pricing
Request Quote

Specifications

General

Type:
Neutral Density Filter
Note:
AR Coated

Physical & Mechanical Properties

Clear Aperture CA (mm):
53.5
Clear Aperture (%):
53.5

Optical Properties

Optical Density OD (Average):
0.5 - 4.0 @ 550 - 650nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film XP42
Blocking Wavelength Range (nm):
400 - 700
Coating Specification:
Ravg ≤2% @ 400 - 700nm

Threading & Mounting

Filter Thread:
M58 x 0.75
Mount Thickness (mm):
5.85
Mount Diameter (mm):
60.3 ±0.2
Mount Thickness Including Threads (mm):
7.85

Regulatory Compliance

Certificate of Conformance:

Product Details

Variable Neutral Density (ND) Machine Vision Filters are designed for continuous attenuation of illumination intensity across the visible spectrum. Consisting of two linear polarizers (XP42) in an aluminum mount, one polarizer can be rotated with respect to the other and the transmitted light intensity can be adjusted. Variable Neutral Density (ND) Machine Vision Filters are available with common imaging lens filter threads to allow easy integration into machine vision or photography applications.

Frequently Purchased Together