eo_logo
 
Product added to cart

M77 x 0.75 Machine Vision Mounted Linear Glass Polarizing Filter

×
Stock #21-409 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$165.20
Qty 1-9
C$165.20
Qty 10+
C$157.22
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
73.00
Coating:
Hardcoated
Diameter (mm):
80.00
Extinction Ratio:
up to 3000:1 @ ~600nm (nominal)
Filter Thread:
M77 x 0.75
Surface Quality:
40-20
Type:
Mounted Imaging Filter
Construction:
Black Anodized Aluminum
Wavelength Range (nm):
400 - 700
Mount Thickness Including Threads (mm):
11

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Up to 3000:1 Extinction Ratio (nominal) @ ~600nm
  • Mounted in a Rotating, Locking Housing
  • 40-20 Surface Quality

Mounted Machine Vision Glass Linear Polarizers feature a rotatable threaded mount with a wide range of common machine vision threads from M22 to M105. A locking thumbscrew allows the polarizer to maintain its orientation in the event of vibrations or accidental movement in a system. In addition to polarizing incident unpolarized light, these linear polarizers can be used to greatly reduce specular glare and hot spots from reflective surfaces, smooth surfaces, or surfaces covered with grease, oil, or liquid. Mounted Machine Vision Glass Linear Polarizers are ideal for machine vision applications in manufacturing, industrial, and laboratory environments.