eo_logo
 
Product added to cart

M8 GPIO IP67 Male-Open Cable 15M AMP (Recertified 05-P)

See More by LUCID Vision Labs™
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #23-999-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.35
Qty 1+
C$130.35
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
Lucid Vision Labs

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.

Accessories

Title CompareStock Number  Price Buy
C-Mount To S-Mount Adapter #23-979 C$18.38   Request Quote
  • In Stock
    ×
35.5mm ID, 29.9mm Inner Length, IP67 C-Mount Lens Tube #13-739 C$93.80   Request Quote
  • In Stock
    ×
44mm ID, 38.5mm Inner Length, IP67 C-Mount Lens Tube #13-742 C$123.20   Request Quote
  • In Stock
    ×
35.5mm ID, 39.9mm Inner Length, IP67 C-Mount Lens Tube #13-740 C$93.80   Request Quote
  • In Stock
    ×
35.5mm ID, 59.9mm Inner Length, IP67 C-Mount Lens Tube #13-741 C$93.80   Request Quote
  • In Stock
    ×
44mm ID, 68.5mm Inner Length, IP67 C-Mount Lens Tube #13-743 C$123.20   Request Quote
  • In Stock
    ×
59mm ID, 55.5mm Inner Length, IP67 Lens Tube #17-079 C$159.60   Request Quote
  • In Stock
    ×
59mm ID, 71.5mm Inner Length, IP67 Lens Tube #17-080 C$159.60   Request Quote
  • In Stock
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 2M (A) #23-983 C$61.83   Request Quote
  • In Stock
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP #23-999 C$138.71   Request Quote
  • In Stock
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP (Recertified 05-P) #23-999-RCD-05P Recertified C$130.35   Request Quote
  • In Stock
    ×
M8 GPIO IP67 Cap #13-753 C$6.68   Request Quote
  • In Stock
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 C$482.97   Request Quote
  • In Stock
    ×
Procet 5G 30W POE+ injector #28-890 C$91.00   Request Quote
  • In Stock
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 C$125.34   Request Quote
  • In Stock
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 C$122.00   Request Quote
  • In Stock
    ×
¼-20 Tripod Adapter for Triton2™ and SenSWIR™ #29-106 C$22.40   Request Quote
  • In Stock
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New C$397.60   Request Quote
  • In Stock
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New C$576.80   Request Quote
  • In Stock
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New C$548.80   Request Quote
  • In Stock
    ×

Related Products