eo_logo
 
Product added to cart

M8205, APS-C Color, Teledyne Dalsa Genie Nano 10GigE PoE Camera

See More by Teledyne DALSA
Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #28-679 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,373.00
Qty 1+
C$9,373.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
10 GigE PoE
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966
Camera Family:
Genie Nano-10GigE
Model Number:
G6-GM31-M8205
Imaging Sensor:
Teledyne e2v Emerald 67M
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
APS-C
Resolution (MegaPixels):
67.10
Pixels (H x V):
8,192 x 8,192
Pixel Size, H x V (μm):
2.50 x 2.50
Sensing Area, H x V (mm):
20.48 x 20.48
Frame Rate (fps):
13.80
Pixel Depth:
8/10 bit
Exposure Time:
Automatic, Programmable, or via External Trigger
Connector:
5GigE, RJ45 with Screw Locks
Power Consumption (W):
12.5
GPIOs:
2 opto-isolated input, 3 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
59 x 59 x 41 (excludes connectors and lens mount)
Weight (g):
183
Mount:
M42
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
62.00
Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras are designed with the 10GBASE-T (10GigE) Ethernet Interface and can also run at ethernet link speeds of 1, 2.5, or 5GigE. These M42-mount cameras are available with either the Teledyne e2v Emerald 36M sensor featuring a 1.4” format or the Teledyne e2v Emerald 67M sensor which features an APS-C format. Genie ™ Nano cameras support Sapera LT SDKs and 3rd Party GenICam compliant SDKs allowing fo upgrading current systems without changing application software. Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras support the Trigger-to-Image Reliability (T2IR) framework which is a combination of hardware and software features that work together at a system level to help improve the reliability and reduce the downtime of imaging systems. These cameras are ideal for applications involving Electronics Manufacturing Inspection, Intelligent Traffic Systems, and Aerial Imaging.