eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Machine Vision Filter Kit - M25.5 x 0.5 Filter Thread

High Performance Mounted Machine Vision Filter Kit

×
Stock #11-029 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,093.00
Qty 1-9
C$2,093.00
Qty 10+
C$1,919.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Number of Filters:
9

Physical & Mechanical Properties

Diameter (mm):
27.50

Threading & Mounting

Filter Thread:
M25.5 x 0.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 9 Machine Vision Filters with M25.5 or M30.5 Threading
  • Center Wavelengths from 330nm to 880nm
  • High Transmission Up to 96%
  • Individual Machine Vision Filters also Available
  • Note: Potential change of packaging

TECHSPEC® High Performance Mounted Machine Vision Filter Kits include all nine TECHSPEC High Performance Mounted Machine Vision Filter options with wavelengths spanning the UV, Visible, and NIR spectra. The included filters are designed for use with common LED wavelengths and provide superior blocking compared to traditional filters. These filter kits are available in two versions: one with M25.5 threaded filters and the other with M30.5 threaded filters. TECHSPEC High Performance Machine Vision Filter Kits are ideal for prototyping machine vision applications to determine which filter most improves image contrast. Individual mounted machine vision filters in additional thread sizes from M22.5 to M62.0 are also available.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected]

Related Products

Frequently Purchased Together