eo_logo
 
Product added to cart

Male C-Thread Adapter Plate for #52-572

#58-360

×
Stock #58-360 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$90.30
Qty 1+
C$90.30
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Thickness (mm):
5.00
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
1" x 32 TPI

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Manual 360° Rotation
  • Available with Pre-Mounted Linear Polarizer
  • Compatible with T-Mount Optic Mounts

The Rotary Optic Mount allows smooth manual 360° rotation of optics for easy relative angular positioning. An ideal alternative for expensive rotary translation stages, this rotary optic mount can be used for aligning prisms, beamsplitters, polarizers and other optical components using a 180° (90°-0-90°) scale with 1° increments. The mount is compatible with T-Mount Optic Mounts. The Rotary Optic Mount is constructed of black anodized aluminum with a stainless-steel lever. #52-573 and #52-574 include a 4" long stainless steel mounting post #59-000. #52-574 includes polarizing filter #52-557.