eo_logo
 
Product added to cart

Manta ¼-20 Tripod Adapter

See More by Allied Vision

Manta ¼-20 Tripod Adapter, #89-996

Manta ¼-20 Tripod Adapter, #89-996
×
Stock #89-996 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$36.29
Qty 1+
C$36.29
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

Allied Vision Manta GigE Cameras are an excellent choice for entry into using the GigE interface. Featuring an intuitive user interface as well as a powerful SDK, these cameras are an excellent value. With options from 0.3 MegaPixels to 12 MegaPixels, all sensors offered cover a wide array of applications. Allied Vision Manta GigE Cameras feature sensors from 1/4" to 1" in size. GigE Cable and Power Supply, both sold separately, are required for operation. Additional GigE cables, #89-996 ¼-20 Mounting Plate, and #62-712 12 Pin I/O Cable are available.

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 C$451.22   Request Quote
  • In Stock
    ×
EU Plug Power Supply Cable, 1.8m #15-279 C$21.73   Request Quote
  • In Stock
    ×
US Plug Power Supply Cable, 1.8m #15-280 C$21.73   Request Quote
  • In Stock
    ×
Allied Vision 12V 2A 12-pin Hirose Power Supply #15-281 C$157.09   Request Quote
  • In Stock
    ×
Manta ¼-20 Tripod Adapter #89-996 C$36.29   Request Quote
  • In Stock
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 C$65.02   Request Quote
  • In Stock
    ×
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 C$95.26   Request Quote
  • In Stock
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 C$99.79   Request Quote
  • In Stock
    ×

Frequently Purchased Together