eo_logo
 
Product added to cart

Manual Cage Filter Wheel

TECHSPEC® 25mm Manual Filter Wheel

×
Stock #34-545 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$523.32
Qty 1-9
C$523.32
Qty 10+
C$470.99
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Wheel
Type of Optics:
Circular
Number of Filters:
6
Note:
Available in Quick Start Kit: #17-533

Physical & Mechanical Properties

Clear Aperture CA (mm):
23.0
Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
5.0

Threading & Mounting

Size of Compatible Optics (mm):
25.0
Thread Type:
C-Mount
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Cage and Tube System Compatible
  • Holds 25mm Filters
  • 6 Discrete Positions

Our TECHSPEC® Manual Cage Filter Wheel is designed to provide seemless transition through a range of up to six 25mm diameter filters. The filter wheel is compatible with the TECHSPEC® Cage System and the TECHSPEC® Tube System for ultimate versitility. The TECHSPEC® Manual Cage Filter Wheel supports optics with thicknesses up to 5mm. The manual filter wheel is ideal for reliable integration into microscopy, laboratory, or imaging applications.

Note: TECHSPEC® OD 4 Hard Coated Filters are recommended for use with the 25mm Manual Filter Wheel.

Technical Information

Accessories

Title CompareStock Number  Price Buy
25mm Dia., Manual Filter Wheel, Quick Start Optical Mounts #17-533 C$602.33   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together