Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Acktar Light Absorbent Foil and Film is used to eliminate light reflectance in applications where the direct coating of parts is not practical, including optical packaging, laser devices and platforms, IR systems, or passive thermal control. Acktar Light Absorbent Foil and Film features high emissivity with low reflectance, low outgassing, excellent biocompatibility, a broad operating temperature range, and compatibility with class 1 cleanrooms. Acktar Light Absorbent Foil and Film is available in pre-cut patterns or as large sheets for custom patterns.
Acktar Light Absorbent Foil and Film is offered in Metal Velvet™ (diffusive coating on aluminum), Spectral Black™ (semi-specular coating on aluminum), MaxiBlack™ (diffusive coating on polyimide), or Lambertian Black™ (diffusive coating on stainless steel). Metal Velvet offers superior light absorption performance while Spectral Black is more durable, and Lambertian Black performs better at grazing angles. Maxiblack, in addition to being durable and flexible, is nonconductive and can be used in applications that require light absorbing materials with no electrical conductivity.
Note: Metal Velvet has low resistance to abrasion and all surface contact should be avoided without proper equipment.
Product Type | Metal Velvet™ | Lambertian Black™ | MaxiBlack™ | Spectral Black™ | Hexa-Black™ |
Key Features | Low reflectance of ~1% | High absorption at grazing angles | Thin polyimide, nonconductive substrate | Semi-specular finish | Ultra-high absorption at grazing angles |
Substrate Material | Aluminum | Stainless Steel | Polyimide (Kapton) | Aluminum | Aluminum Honeycomb |
Substrate Thickness | 120µm | 100µm | 75µm | 130µm | 2mm |
Appearance | Diffusive | Highly Diffusive | Diffusive | Specular | Diffusive 3D Structure |
Typical Spectral Range | EUV - FIR | EUV - FIR | UV - MWIR | VIS - MWIR | EUV - FIR |
AOI Range | 0 - 60° | 0 - 80° | 0 - 60° | 0 - 45o | 0 - 88° |
Reflectance @ 0° AOI | ~1% | ~1.5% | ~2.5% | ~2% | ~1.5% |
Abrasion Resistance | Light | Moderate to High | Moderate | Moderate | Moderate |
Cleanliness | Class 10000 - ISO 7 | Class 100 - ISO 5 | Class 100 - ISO 5 | Class 100 - ISO 5 | Class 10000 - ISO 7 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Light Absorbing Sample Kit (Low Outgassing): 2 coated foils, 1 coated film, 2 coated plates, 1 coated glass | #13-495 | C$445.20 Qty 2+ C$406.42 Request Quote |
|
||
Light Absorbing Sample Kit (Low Outgassing): 2 coated foils, 1 coated film, 2 coated plates | #13-494 | C$406.00 Qty 2+ C$370.44 Request Quote |
|
||
Metal Velvet Stray Light Control Kit: 9 Sizes | #88-240 | C$257.60 Qty 2+ C$229.60 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act