eo_logo
 
Product added to cart

Metric Beam Dump

×
Stock #55-528 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$371.91
Volume Pricing
Qty 1-9 C$371.91 each
Qty 10-25 C$328.10 each
Qty 26-49 C$302.09 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Aperture Size:
10mm
Length (mm):
38.00
Outer Diameter (mm):
40.00

Threading & Mounting

Mounting Threads:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Absorbs Unwanted or Unused Laser Beams
  • 10mm Entrance Aperture
  • Posts and Post Holders Required for Mounting

A necessity in every lab, the beam dump traps beams entering the aperture and quickly absorbs them. This increases safety by reducing the risk of interference or damage caused by scattered laser light. The 10mm aperture is large enough to accommodate most laser and laser diode beam sizes. Posts and Post Holders are required for mounting to a breadboard.

Technical Information