eo_logo
 
Product added to cart

Metric Miniature Screw Drive Stage

×
Stock #12-651 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$232.40
Qty 1-9
C$232.40
Qty 10+
C$205.24
Volume Pricing
Request Quote
Get Product Downloads
Travel Per Knob Rotation (mm):
3
Table Size (mm):
12 x 30

Product Details

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Stage Size (mm):
12 x 35
Travel (mm):
19
Height (mm):
25
Load Capacity (kg):
3 (Horizontal)

Performance

Straight Line Accuracy (μm):
100

Hardware & Interface Connectivity

Type of Drive:
Three Start Screw Drive

Threading & Mounting

Mounting Threads:
Stage: (2) M4
Base: (2) M4

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 8-32 or M4 Mounting Options Available
  • Up to 19mm of Linear Travel
  • Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement

Miniature Screw Drive Stages feature a worm gear drive that allows up to 19mm of stable travel. Brass and steel construction allow for increased load capacity, while precision lapped surfaces yield a smooth and accurate movement. Offered with two 8-32 or M4 mounting holes on the top and bottom surfaces, these stages are easily integrated into any experimental or OEM application. Miniature Screw Drive Stages feature a three-start screw drive allowing the stage to travel 3mm for every knob rotation while maintaining precise and consistent adjustability. These stages have a load capacity of 3kg both horizontally and vertically.