eo_logo
 
Product added to cart

MFC-200 Compact Digital Counter

See More by Nikon
MFC-200 Compact Digital Counter

MFC-200 Compact Digital Counter

×
Stock #29-230 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,377.60
Qty 1+
C$1,377.60
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
0 to +40
Type:
Digital Counter
Weight (g):
95
Storage Temperature (°C):
-20 to +60
Dimensions (mm):
80(W) x 84.3(H) x 25.5(D)
Model Number:
MFC-200
Note:
Includes Standard Measuring Probe
Minimum Displayed Value: 0.1 µm (switchable to 0.05 µm or 1 µm)
Power Supply:
12V 5A (#29-231 Power Supply and #29-232 Power Supply Cable Required)
Manufacturer:
Nikon

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
  • 500mm/sec Maximum Response Speed
  • Granite Platform Stand and 6 Measuring Probe Tips Available

The Nikon DIGIMICRO Digital Length Measuring System features a built-in, photoelectric, digital linear scale to provide precise contact-based thickness, depth, and height measurements of industrial materials. This measuring system has a 0 – 50mm measuring range and a 0.1µm minimum readable value at an accuracy of 1µm (at 20°C) with a response speed of 500mm/sec. The measurement head has 6 measuring probe tip options such as the standard, pin, plastic, off-center, flat, and roller tips for measurements of various materials. The Nikon DIGIMICRO Digital Length Measuring System is equipped with the MFC-200 Digital Counter for display and resolution switching, direction switching, and display unit switching functions. This measuring system is ideal industrial metrology applications requiring extreme precision and accuracy.

PID4485_Measurement_Probes
PID4485_Measurement_Probes