eo_logo
 
Product added to cart

MgF2 Rochon Polarizer

×
Stock #68-825 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,365.00
Qty 1+
C$1,365.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Diameter (mm):
25.40
Length (mm):
28.00
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Crystalline Rochon Polarizer
Length Tolerance (mm):
±0.1
Housing:
Black Anodized Aluminum

Optical Properties

Extinction Ratio:
10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
MgF2
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/4 @ 632.8nm
Beam Deviation (arcmin):
<3
Wavelength Range (nm):
130 - 7000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 1064nm, 20ns
Separation Angle (°):
1.0 - 2.0 (1 @ 980nm)

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Multiple Polarization Materials Available
  • Ordinary Rays Pass Through Undeviated
  • Extraordinary Rays Deviate
  • Wollaston Polarizers Also Available

Rochon Polarizers consist of two birefringent material prisms in optical contact with one another. The ordinary and extraordinary rays remain collinear through the first prism. Upon entering the second prism, the ordinary rays do not experience a change in the refractive index and pass through the prism without deviation, while the extraordinary rays refract at the interface.

Laser Optics

Technical Information

 
Stock No. Outer Diameter Clear Aperture Length
#68-824 25.4mm 10.0mm 28.0mm
#68-825 25.4mm 10.0mm 28.0mm
#68-826 25.4mm 10.0mm 16.0mm
#68-827 25.4mm 10.0mm 18.0mm

Frequently Purchased Together