eo_logo
 
Product added to cart

Micro Line and Dot Standard Stage Micrometer w/ NIST Cert

×
Stock #59-273 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,359.40
Qty 1-4
C$1,359.40
Qty 5+
C$1,292.34
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Glass
Scale Divisions:
2μm, 3μm, 4μm, 5μm, 6μm, 7μm, 8μm, 9μm, 10μm, 25μm, 50μm, 75μm, 100μm
Dimensions (mm):
25.4 x 76.2
Surface Quality:
60-40
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100
NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • New Opal Version Available
  • Calibrate Pixel Dithering
  • Lines and Dot Range from 2μm to 100μm

The Micro Line and Dot Standard is designed to calibrate imaging devices performing critical measurements. The pattern features known dot and line sizes of 2μm, 3μm, 4μm, 5μm, 6μm, 7μm, 8μm, 9μm, 10μm, 25μm, 50μm, 75μm, 100μm. Calibrating with this target can limit the effects of pixel dithering in image processing algorithms. Target is chrome on glass or chrome on opal.