eo_logo
 
Product added to cart

Milbond Adhesive System

Milbond Adhesive System

×
Stock #53-288 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$204.40
Qty 1+
C$204.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Cure Time:
7 days @ 25°C, 3 hours @ 71°C
Shelf Life:
4 months minimum

Physical & Mechanical Properties

Weight (g):
400.00

Material Properties

Shear Strength (psi):
2099.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Two-Component Epoxy Adhesive System
  • Glass to Metal Bonding
  • Ideal for Mirror Mounting
  • Milsolve Decementing Agent is also available

Milbond Adhesive System is an elastomeric-epoxy adhesive system for most glass-to-metal bonding applications. The kit includes two components (parts A and B) of adhesive and a 50-foot length of monofilament spacer material that can be used to maintain a bond layer thickness of 0.015" (0.38mm). This kit is used for substrates that will not be subjected to very hostile environments. Milbond Adhesive System can also be used in glass-to-glass, glass-to-plastic, metal-to-plastic, and metal-to-metal bonding. Contents: 400g of epoxy and 1,322 sq. in. of spacer coverage. 


Note: Not recommended for use on anodized aluminum surfaces. 

Related Products