eo_logo
 
Product added to cart

Model 1108, 0.5mW Random Polarization, Lumentum HeNe Laser

Lumentum High Performance Helium-Neon Lasers

Lumentum High Performance Helium-Neon Lasers 4-Screw Model, Laser Bezel Plate, #61-344 HeNe Laser with Laser Bezel Mounting Plate Locking Screw Model, Laser Bezel Plate, #61-262 +1
×
Stock #62-714 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,267.00
Qty 1+
C$1,267.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
-40 to +70
Output Power (mW):
0.5
Pointing Stability after Warm Up (mrad/°C):
N/A
Polarization:
Random
Spatial Mode:
TEM00
Wavelength (nm):
632.80
Weight (lbs):
0.46
Length of Laser Head (inches):
7.00
Beam Diameter Tolerance (%):
±3
Power Supply:
#11-379 (110/220V AC), #11-382 (12V DC), #11-383 (24V DC), #11-386 (110/220V AC)
Operating Humidity:
0 to 100%, non-condensing
Storage Temperature (°C):
-40 to +150
Warm-Up Time (minutes):
10
Beam Divergence Tolerance (%):
±3
Static Alignment:
Centered to Outer Cylinder: ±0.01"
Parallel to Outer Cylinder: ±1.0 mrad
Pointing Stability (mrad/°C):
N/A
Maximum Drift:
Mean Power over 8 hrs: ±2.5
RMS Noise:
30 Hz - 10 MHz: 0.1%
Beam Diameter (mm):
0.48
Manufacturer:
Lumentum
Output Type:
Free Space
Type of Laser:
HeNe
Beam Divergence (mrad):
1.80
Laser Class - CDRH:
II
Color:
Red
Model Number:
1108
Diameter of Laser Head (inches):
1.245
Longitudinal Mode Spacing, Nominal (MHz):
1090
Minimum Output Power, TEM00 (mW):
0.5
Mode Purity (TEMoo):
>95%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

110V or 220V power supplies sold separately. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.