eo_logo
 
Product added to cart

Model 1125P, 5mW Linear Polarization, Lumentum HeNe Laser

Lumentum High Performance Helium-Neon Lasers

Lumentum High Performance Helium-Neon Lasers 4-Screw Model, Laser Bezel Plate, #61-344 HeNe Laser with Laser Bezel Mounting Plate Locking Screw Model, Laser Bezel Plate, #61-262 +1
×
Stock #62-723 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,687.00
Qty 1+
C$1,687.00
Volume Pricing
Request Quote
Get Product Downloads
Length of Laser Head (inches):
15.79
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Static Alignment:
Centered to Outer Cylinder: ±0.01"
Parallel to Outer Cylinder: ±1.0 mrad
Pointing Stability (mrad/°C):
From Cold Start, 25°: <0.1
Maximum Drift:
Mean Power over 8 hrs: ±2.5
Diameter of Laser Head (inches):
1.74
Longitudinal Mode Spacing, Nominal (MHz):
435
Minimum Output Power, TEM00 (mW):
5.0
Mode Purity (TEMoo):
>95%

Product Details

Manufacturer:
Lumentum
Type of Laser:
HeNe
Model Number:
1125P

Physical & Mechanical Properties

Weight (lbs):
1.3

Optical Properties

Pointing Stability after Warm Up (mrad/°C):
After 15 min: <0.02
Polarization:
500:1
Spatial Mode:
TEM00
Wavelength (nm):
632.80
Beam Diameter (mm):
0.81
Beam Divergence (mrad):
1.00
Color:
Red

Performance

Output Power (mW):
5
Warm-Up Time (minutes):
10
RMS Noise:
30 Hz - 10 MHz: 0.2%

Hardware & Interface Connectivity

Power Supply:
#18-965 or #18-969 (12V DC), #18-966 (24V DC), #11-390 (110/220V AC)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +70
Operating Humidity:
0 to 100%, non-condensing
Storage Temperature (°C):
-40 to +150

Additional Info

Laser Class - CDRH:
IIIb

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

110V or 220V power supplies sold separately. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.