eo_logo
 
Product added to cart

Monochrome Opto IM Profile M Digital Microscope Module

×
Stock #78-405 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,142.00
Qty 1+
C$9,142.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
IP10-08X03MU5201
Type:
Monochrome
Note:
3m USB 3.1 Cable Included
Type of Illumination:
Transmitted light 4000K

Physical & Mechanical Properties

Field of View (mm):
0.42 x 0.35
Dimensions (mm):
193 x 140 x 40
Weight (g):
1400

Optical Properties

Magnification:
20x
Working Distance (mm):
3.60
Resolution (lp/mm):
810

Sensor

Frame Rate (fps):
36.00
Imaging Sensor:
IMX264
Resolution (MegaPixels):
5.01
Pixel Depth:
12 bit
Pixels (H x V):
2,456 x 2,054
Type of Shutter:
Global
Pixel Size, H x V (μm):
3.45 x 3.45
Sensor (mm):
11.05

Hardware & Interface Connectivity

Connector:
USB 3.1 Gen.1, Type C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Profile M Digital Microscope Modules are a compact, easy to use, complete microscope system that comes equipped with a system magnification of 20X, an IMX264 5MP Camera, and transmitted 4000K white light illumination all enclosed in an aluminum housing. With no additional objectives required, these U-shaped modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. Opto IM Profile M Digital Microscope Modules include the OptoViewer 2.0 software for precise camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for imaging flow cytometry and pathology applications, as well as a host of quality, metrology, and R&D applications.

Note: Each unit includes a 3m USB3 cable.

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Accessories

Title CompareStock Number  Price Buy
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 C$64.40   Request Quote
  • In Stock
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 C$81.20   Request Quote
  • In Stock
    ×
Breadboard Adapter Plate #29-115 C$214.20   Request Quote
  • In Stock
    ×
Manual XYZΦ Stage #29-114 C$1,715.00   Request Quote
  • In Stock
    ×
Particle Standard Target #29-112 C$1,561.00   Request Quote
  • In Stock
    ×
Calibration Target Micro V2 #29-113 C$1,400.00   Request Quote
  • In Stock
    ×
Mounting Set for IM Stand #78-406 New C$119.00   Request Quote
  • In Stock
    ×