eo_logo
 
Product added to cart

Motorized Goniometer Breadboard Adapter Plate

See More by Zaber™
×
Stock #26-082 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$81.20
Qty 1+
C$81.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Universal

Physical & Mechanical Properties

Length (mm):
62.00
Thickness (mm):
8.00
Width (mm):
62.00

Threading & Mounting

Mounting Threads:
(4) M6 (1/4"20) S.H.C.S Clearance Slot
(4) M6 (1/4"-20) S.H.C.S. Counterbore Hole
(4) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 40mm and 60mm Center of Rotation Options
  • Small Footprint with a Low Profile for Compact Systems
  • 30N (~3kg) Centered Load Capacity
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized Goniometers provide electronically controlled, precise angular adjustment of an object about a fixed point located above the center of the mounting surface. Featuring a built-in controller, these goniometers can be controlled manually with an indexed control knob or computer controlled via RS-232 communication or via USB with the included software. Encoder version are available for all travel options, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized Goniometers are ideal for providing tip and tilt adjustment for optical components in laser alignment and beam steering applications. These goniometers feature an interlocking alignment system to ensure a common center of rotation when the 40mm and 60mm options are stacked, and can be daisy-chained with additional stages using only one power supply for ease of system integration.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 C$60.20   Request Quote
  • In Stock
    ×
48V Universal Isolated PS, 6.5A #70-962 New C$274.40   Request Quote
  • In Stock
    ×
Motorized Goniometer Breadboard Adapter Plate #26-082 C$81.20   Request Quote
  • In Stock
    ×
High Load Capacity, Motorized Linear Stage 90° Angle Bracket, Metric #26-083 C$266.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together