eo_logo
 
Product added to cart

Motorized Turret for Mitutoyo Video Microscope Unit w/ Controller

See More by Mitutoyo
×
Stock #71-016 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$9,520.00
Qty 1+
C$9,520.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Weight (g):
1000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for M26 x 36 TPI or M40 x 36 TPI Infinity Corrected Objectives
  • Maximum Sensor Size up to 2/3” or APS-C
  • Vertical and Horizontal Orientations, Brightfield and Darkfield Configurations Available
  • In-Line Fiber Illumination Port Compatible with 8mm or 1/4" (0.312") Diameter Ferrules

The Mitutoyo Video Microscope Units (VMU) are used to connect infinity corrected objectives to a C-mount or F-mount camera for quick and easy setup of microscopy systems. Providing 1X magnification, the Mitutoyo Video Microscope Unit (VMU) features an in-line illumination port for maximum contrast and simple illumination compared to epi-illumination techniques. The Brightfield VMU configurations are fitted with an adjustable iris to control light throughput without adjusting camera shutter or gain.

The Mitutoyo VMU is available in standard (for 2/3” format sensors) and widefield (for APS-C format sensors) with options for the camera port to be oriented at 90 or 180 degrees with respect to the objective. In addition to broadband versions, the VMU is also available in a specialized Nd:YAG Laser Line configuration, supporting 355, 532, and 1064nm lasers, as well as versions specifically designed for Darkfield Microscopy. Mitutoyo Video Microscope Units (VMU) utilize optics optimized for the NUV, VIS, or NIR spectra, making them ideal and directly compatible with a wide selection of Mitutoyo infinity corrected objectives.

Mitutoyo Manual Turrets are available for each VMU configuration. They feature four objective mounts which enable quick transition between multiple objectives of different magnifications. Pairing the turret with the VMU creates a flexible video imaging microscope system.

Technical Information

Mitutoyo Video Microscope Unit (VMU) and Mitutoyo Turret
Wavelength Range: VIS-NIR NUV-VIS-NIR Nd:YAG, 355/532/1064nm VIS-NIR-SWIR Widefield Hi-Res VIS Widefield BD
Type: Brightfield Brightfield Brightfield Brightfield/Darkfield
Orientation: Vertical Horizontal Vertical Vertical Vertical Horizontal
Model: 378-505 378-506 378-507 378-519 378-517 378-518
Tube Lens Magnification: 1X 1X 1X 1X
Camera Mount: C-Mount C-Mount F-Mount or C-Mount w/included adapter F-Mount or C-Mount w/included adapter
Objective Mount: M26 x 36 TPI M26 x 36 TPI M26 x 36 TPI M40 x 36 TPI
Max. Sensor Format: 2/3" 2/3" APS-C APS-C
Weight: 570g 590g 980g 1400g 2150g
Stock Number: #86-799 #89-621 #89-622 #23-338 #18-653
Manual Turret (Four Objective Mounts): #86-589 #86-589 #18-654 #18-655
Compatible Objectives: M Plan Apo/HR/SL and G Plan Apo M Plan Apo/HR/SL and M Plan NIR/NUV

M Plan Apo/HR/SL G Plan Apo

M Plan Apo NIR

BD Plan Apo
VMU-L Laser Mount to C-Mount Adapter: N/A #37-044 N/A N/A

Accessories

Title CompareStock Number  Price Buy
FS70/VMU Microscope Stand #56-000 C$2,870.00   Request Quote
  • In Stock
    ×
2" x 2" XY Stage for FS70/VMU #56-011 C$3,507.00   Request Quote
  • In Stock
    ×
Manual Turret for Mitutoyo Video Microscope Unit #86-589 C$2,093.00   Request Quote
  • In Stock
    ×
Manual Turret for Mitutoyo Widefield Video Microscope Unit #18-654 C$1,512.00   Request Quote
  • In Stock
    ×
Manual Turret for Mitutoyo Widefield Video Microscope Unit, Brightfield/Darkfield #18-655 C$2,625.00   Request Quote
  • In Stock
    ×
VMU-L Laser Mount to C-Mount Adapter #37-044 C$427.00   Request Quote
  • In Stock
    ×
2X C-Mount Adapter for Mitutoyo Video Microscope Unit #71-005 New C$2,464.00   Request Quote
  • In Stock
    ×
0.5X C-Mount Adapter for Mitutoyo Video Microscope Unit #71-006 New C$2,464.00   Request Quote
  • In Stock
    ×
Polarizer-Analyzer for Mitutoyo Video Microscope Unit #71-007 New C$2,660.00   Request Quote
  • In Stock
    ×
Polarizer-Analyzer for Mitutoyo Widefield Video Microscope Unit #71-009 New C$2,436.00   Request Quote
  • Contact Us
    ×
Z-Axis Manual Focus Unit for Mitutoyo Widefield Video Microscope Unit #71-010 New C$4,088.00   Request Quote
  • Contact Us
    ×
Z-Axis Manual Focus Unit for Mitutoyo Video Microscope Unit #71-011 New C$4,564.00   Request Quote
  • In Stock
    ×
Brightfield Motorized Turret for Mitutoyo Widefield Video Microscope Unit #71-012 New C$8,386.00   Request Quote
  • Contact Us
    ×
Brightfield/Darkfield Motorized Turret for Mitutoyo Widefield Video Microscope Unit #71-015 New C$8,386.00   Request Quote
  • Contact Us
    ×
Motorized Turret for Mitutoyo Video Microscope Unit w/ Controller #71-016 New C$9,520.00   Request Quote
  • In Stock
    ×