eo_logo
 
Product added to cart

Mounted M43 x 0.75 Threaded - Blue Filter

×
Stock #46-570 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$82.36
Volume Pricing
Qty 1-9 C$82.36 each
Qty 10+ C$74.20 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
AR Coating: MgF2
Type:
Mounted Imaging Filter
Type of Filter:
Hoya B-440 or equivalent

Physical & Mechanical Properties

Clear Aperture CA (mm):
39.5
Outer Diameter (mm):
45.0
Substrate Thickness (mm):
2.0
Thickness with Mount (mm):
5.00

Optical Properties

Color:
Blue
Cut-Off Wavelength (nm):
480.00
Cut-On Wavelength (nm):
395.00
Glass/Filter Number:
B-440
Index of Refraction (nd):
1.55
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Threading & Mounting

Filter Thread:
M43 x 0.75
Thickness of Compatible Optics (mm):
2.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Improve Contrast
  • Isolate Spectral Regions/Colors
  • Precision Colored Glass

Mounted Color Filters are ideal for machine vision and are best used with black-and-white cameras to yield increased contrast and resolution. Utilizing the principle "Like Colors Lighten Like Colors" will maximize results. Daylight Blue filters increase color temperature from 3300K to 5500K (daylight). Color camera settings (Red/Blue gain level and AWC) yield further optimization when used in conjunction with lamp selection (quartz-halogen and fluorescent). Mounted Color Filters provide wide fields of view unobtainable with angle-sensitive filters.

All filters can be threaded together via identical male and female threads on each mount. Color filters can also be used in conjunction with mounted UV filters to block unwanted ultraviolet light and protect the filters in extreme environments.

Technical Information